-
Number of switch positions
-
Number of switch positions
-
Construction type lens
-
Hole diameter
-
Colour indicator light cap
-
Colour indicator light cap
-
Suitable for illumination
-
Suitable for illumination
-
Switching function latching
-
Switching function latching
-
Spring-return
-
Type of control element
-
Type of control element
-
Type of control element
-
With front ring
-
Material front ring
-
Colour front ring
-
Colour control element
-
Colour control element
-
Colour control element
-
Colour control element
-
Degree of protection (IP), front side
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Halogen free
Osmoz non Illuminated key selector switch - 2 positions spring return 45°
Osmoz non Illuminated key selector switch - 3 positions spring return 0
Osmoz non Illuminated long handle selector switch -2 positions spring return 45°
Osmoz non illum long handle selector switch - 3 positions spring return to 0
Osmoz non illum standard handle selector switch - 2 positions spring return - black
Osmoz illum standard handle select switch -3 position spring return right to 0 -black
Osmoz illum standard handle selector switch - 3 positions spring return to 0 - black
Osmoz non illum standard handle selector switch - 3 positions spring return to 0
Osmoz non illum standard handle selector switch -3 positions spring return right to 0
Osmoz non illum standard handle selector switch - 3 positions spring return left to 0
Osmoz illum standard handle selector switch - 3 positions spring return to 0 - red
Osmoz illum standard handle select switch - 3 position spring return right to 0 - red
Osmoz illum standard handle select switch -3 position spring return right to 0 -green
Osmoz illum standard handle selector switch - 3 positions spring return to 0 - green