Foldable frame for P17 worksites combined units - for floor cabinets
Protection cover P17 - IP66 / IP44 - for 2P+E - 16 A
Faceplate for combined unit P17 - 1 socket 16 or 32 A
Base up to 6 sockets for combined unit P17 - 16 A - 441 x 405 mm
Base up to 6 sockets for combined unit P17 - 16 A - 501 x 265 mm
Base up to 9 sockets for combined unit P17 - 16 A - 501 x 405 mm
Base up to 4 sockets for combined unit P17 - 16 A - 441 x 265 mm
Weatherproof Hypra adaptor - IP 55
Panel mounting adaptor P17 - accept Mosaic 2 module mechanisms
Faceplate for combined unit P17 - 2 sockets 16 A
Faceplate for combined unit P17 - 3 sockets 16 A
Faceplate for combined unit P17 - 1 socket 63 A
Faceplate for combined unit P17 - 2 sockets 16 or 32 A
Faceplate for combined unit P17 - 1 socket 16 or 32 A and 1 socket 63 A
Mobile socket P17 Pro - IP 66/67 - 380/415 V~ - 63 A - 3P+N+E
Mobile socket P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+E
Mobile socket P17 Pro - IP 66/67 - 380/415 V~ - 125 A - 3P+N+E
Panel mounting socket Prisinter Hypra -IP 44/55 - 200/250V~ -16 A - 2P+E - metal
Panel mounting socket Prisinter Hypra -IP 44/55 -200/250V~ -16 A - 2P+E -plastic
Panel mounting socket Prisinter Hypra - IP44 - 380/415 V~ -16 A - 3P+N+E - metal
Panel mounting socket Prisinter Hypra - IP44 - 380/415V~ -16 A - 3P+N+E -plastic
Panel mounting socket Prisinter Hypra - IP 44 - 380/415 V~ -16 A - 3P+E - metal
Panel mounting socket Prisinter Hypra - IP 44 - 380/415 V~ -16 A - 3P+E -plastic
Panel mounting socket Prisinter Hypra - IP 44 -200/250 V~ -32 A - 2P+E - plastic