-
Number of fibres
-
Type of connector connection 1
-
Type of connector connection 1
-
Type of connector connection 1
-
Type
-
Type of connector
-
Type of connector
-
Type of connector
-
Fibre type
-
Outer diameter sheath single fibre
-
Core type
-
Outer diameter sheath single fibre
-
Category
-
Category
-
Type of connector connection 2
-
Type of connector connection 2
-
Type of connector connection 2
-
Category
-
Length
-
Anti-kink sleeve
-
Anti-kink sleeve
-
APC-version
-
APC-version connection 1
-
APC-version connection 2
-
Cable type
-
Colour outer sheath
-
Colour outer sheath
-
Flame retardant according to EN 50265-2-1
-
Flame retardant according to IEC 60332-1-2
-
Low smoke according to AS/NZS 1660.5.2
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-3
-
Low smoke according to EN IEC 61034-2
-
Halogen free according to EN IEC 60754-2
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
RAL-number
-
RAL-number
-
RAL-number
-
Communication rank type
Patch cord fibre optic OM3 multimode 50/125μm SC/SC duplex 1m
Patch cord fibre optic OM3 multimode 50/125μm SC/LC duplex 1m
Patch cord fibre optic OM3 multimode 50/125μm LC/LC duplex 1m
Patch cord fibre optic OM4 multimode 50/125μm SC/SC duplex 1m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 1m
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 1m
Set of 12 pigtails 50/125μm for fibre optic OM4 LC connector 1m
Set of 12 OM3 LC-PC pigtails for fibre optic 10 Go 50/125μm 1 m
Pigtail 50/125µm SC OM3 LSZH 1m
Pigtail 50/125µm LC OM3 LSZH 1m
Pigtail 50/125µm ST OM3 LSZH 1m
Pigtail 50/125µm SC OM4 LSZH 1m
Pigtail 50/125µm LC OM4 LSZH 1m
Pigtail 50/125µm ST OM4 LSZH 1m
Pre-configured LC Uniboot to MDC patch cord OM4 LSZH aqua 1 meter
Pre-configured LC Uniboot to MDC patch cord OM5 LSZH lime 1 meter
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 1 meter
Pre-configured MDC to MDC patch cord OM5 LSZH aqua 1 meter
Patch cord fibre optic OM4 multimode Core LC/SC duplex 1 meter
Patch cord fibre optic OM4 multimode Core LC/LC duplex 1 meter
Patch cord fibre optic OM4 multimode Core SC/SC duplex 1 meter