-
Number of fibres
-
Type of connector connection 1
-
Fibre type
-
Outer diameter sheath single fibre
-
Outer diameter sheath single fibre
-
Category
-
Type of connector connection 2
-
Type of connector connection 2
-
Type of connector connection 2
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Anti-kink sleeve
-
APC-version connection 1
-
APC-version connection 2
-
Cable type
-
Colour outer sheath
-
Flame retardant according to EN 50265-2-1
-
Flame retardant according to IEC 60332-1-2
-
Low smoke according to AS/NZS 1660.5.2
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-3
-
Low smoke according to EN IEC 61034-2
-
Halogen free according to EN IEC 60754-2
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
RAL-number
-
RAL-number
-
Communication rank type
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 5m
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 10m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 0,5m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 1m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 2m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 3m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 5m
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 1m
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 3m
Pre-configured LC Uniboot to MDC patch cord OM4 LSZH aqua 1 meter
Patch cord fibre optic OM4 multimode Core LC/SC duplex 1 meter
Patch cord fibre optic OM4 multimode Core LC/SC duplex 2 meters
Patch cord fibre optic OM4 multimode Core LC/SC duplex 3 meters
Patch cord fibre optic OM4 multimode Core LC/LC duplex 1 meter
Patch cord fibre optic OM4 multimode Core LC/LC duplex 2 meters
Patch cord fibre optic OM4 multimode Core LC/LC duplex 3 meters