-
Number of fibres
-
Type of connector connection 1
-
Type of connector connection 1
-
Type of connector connection 1
-
Number of fibres
-
Number of fibres
-
Number of fibres
-
Number of fibres
-
Number of fibres
-
Type of tube
-
Type
-
Type of tube
-
Type of connector
-
Type of connector
-
Type of connector
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Fibre type
-
Outer diameter sheath single fibre
-
Core type
-
Outer diameter sheath single fibre
-
Outer diameter sheath single fibre
-
Category
-
Type of connector connection 2
-
Type of connector connection 2
-
Type of connector connection 2
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Anti-kink sleeve
-
With rodent protection
-
Cable width approx.
-
With rodent protection
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
APC-version
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
APC-version connection 1
-
UV resistant
-
APC-version connection 2
-
Material outer sheath
-
Cable type
-
Specification material outer sheath
-
Cable type
-
Specification material outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
With strain relief
-
Longitudinal water blocking cable
-
Longitudinal water blocking cable
-
Radial water blocking cable
-
Cable metal free
-
Cable metal free
-
Cable geometry
-
Flame retardant according to EN 50265-2-1
-
Flame retardant according to IEC 60332-1-2
-
Flame retardant according to IEC 60332-1-2
-
Flame retardant according to IEC 60332-3-21 (Cat A F/R)
-
Flame retardant according to IEC 60332-3-22 (Cat A)
-
Flame retardant according to IEC 60332-3-23 (Cat B)
-
Low smoke according to AS/NZS 1660.5.2
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Flame retardant according to IEC 60332-3-25 (Cat D)
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-3
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Circuit integrity according to IEC 60331-23
-
Circuit integrity according to IEC 60331-25
-
Circuit integrity according to EN 50200
-
Oil resistant according to EN IEC 60811-404
-
Resistant to chemicals
-
Low smoke according to EN IEC 61034-2
-
Low smoke according to EN IEC 61034-2
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Max. tensile strength during installation
-
Max. tensile strength during installation
-
Max. tensile strength during installation
-
Suitable for underground installation
-
Blow in
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Fibre optic cable colour coding according to S-12 Skanova standard
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
RAL-number
-
RAL-number
-
Communication rank type
Set of 12 pigtails 50/125μm for fibre optic OM4 LC connector 1m
Pigtail 50/125µm SC OM4 LSZH 1m
Pigtail 50/125µm LC OM4 LSZH 1m
Pigtail 50/125µm ST OM4 LSZH 1m
Pigtail 50/125µm SC OM4 LSZH 2m
Pigtail 50/125µm LC OM4 LSZH 2m
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 5m
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 10m
Patch cord fibre optic OM4 multimode 50/125μm SC/SC duplex 1m
Patch cord fibre optic OM4 multimode 50/125μm SC/SC duplex 2m
Patch cord fibre optic OM4 multimode 50/125μm SC/SC duplex 3m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 0,5m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 1m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 2m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 3m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 5m
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 1m
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 3m
Pre-configured LC Uniboot to MDC patch cord OM4 LSZH aqua 1 meter
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 1 meter
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 2 meters
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 3 meters
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 5 meters
Trunk cable assembly, LSZH, 24 fibers, multimode OM4, CCA, 10 meters