Hole saw diam 80
Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo
Ceiling rose with plug-in connection - 4 pin white - fire resistant UL94 Vo
Colson automatic tool - used for crimping and cutting off the excess strap close to the head of Colson cable ties
Screw-on base - for Colson cable ties
Plug base - for Colson cable ties - standard - Ø8 mm drilling
Tool Colson - for tightening and strip cut of Colson cable ties
Screw-in plug - for Colson cable ties - U.V. protected - Ø8 mm drilling
Plug base - for Colson cable ties - wall spacer type - Ø8 mm drilling
E 27 lampholder - 4 A - 250 V~ - insulating - 100 W - screw connection
E 27 lampholder - 4 A - 250 V~ - porcelain - protective skirt - white
E 40 lampholder - 16 A - 500 V~ - porcelain - one-piece unit - white
Ceiling rose - 3-pin - 250 V - 6 A - with screw connection
Ceiling rose - 3-pin - 250 V - 6 A - with plug-in connection
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 185 mm -black
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 262 mm -black
Cable tie Colson -UV protec -ext teeth -large quantity -width 9 mm -L. 357 mm -black
Black cable tie Colson U.V. protected with internal teeth width 7.6mm and lenght 128 mm
Black cable tie Colson U.V. protected with internal teeth width 7.6mm and lenght 194 mm
Black cable tie Colson U.V. protected with internal teeth width 7.6mm and lenght 260 mm
Black cable tie Colson U.V. protected with internal teeth width 7.6mm and lenght 359 mm
Black cable tie Colson U.V. protected with internal teeth width 9mm and lenght 123 mm
Black cable tie Colson U.V. protected with internal teeth width 9mm and lenght 185 mm
Black cable tie Colson U.V. protected with internal teeth width 9mm and lenght 262 mm