Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 5,6,8,10
Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 12,15
Separation /insulation divider Viking 3 -screw-2entries/2outlets / disconnect-pitch 6
Separation /insulation divider Viking 3 - screw connection - 2 levels
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/1 outlet
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 entries/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 levels
End cap Viking 3 - fr spring terminal blocks - pitch 6 - disconnect type
Separation / insulation divider Viking 3-spring-1or2 entries / 1or2 outlets -pitch 5,6
Separation / insulation divider Viking 3 - spring connection - 2 levels
Separation barrier Viking 3 - for power terminal block - pitch 26
Separation barrier Viking 3 - for power terminal block - pitch 34 to 46
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
Compact Plexo box with 10 membrane glands - IP55 IK07 - 80x43x34mm - grey RAL 7035
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands