Cord switch - 2P - 2 A - 250 V~ - fluorescent - white spotted
Cord switch - 2P - 2A - 250 V~ - coloured - white
Cord switch - 2P - 2A - 250 V~ - coloured - olg gold
Cord switch - 2P - 2A - 250 V~ - coloured - black
Door contact switch - 1P - 2 A - 250 V - normally closed contactor
Ceiling rose with plug-in connection - 4 pin red - fire resistant UL94 Vo
Ceiling rose with plug-in connection - 4 pin white - fire resistant UL94 Vo
Inspection lamp waterproof without claw 230V H05 RN-F
Inspection lamp waterproff with claw - INTER 230V H07 RN-F
Inspection lamp waterproof without claw - 24V H05 RN-F FICHE HYPRA
Hole saw diam 80
E 27 lampholder - 4 A - 250 V~ - insulating - 100 W - screw connection
E 27 lampholder - 4 A - 250 V~ - porcelain - protective skirt - white
E 40 lampholder - 16 A - 500 V~ - porcelain - one-piece unit - white
Ceiling rose - 3-pin - 250 V - 6 A - with screw connection
Ceiling rose - 3-pin - 250 V - 6 A - with plug-in connection
Inspection lamp LED 9W IP60/64 IK05