Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Shunt Viking 3 - for power terminal blocks pitch 36 And 42
Protective cover Viking 3 - for 3 or 4 power terminal block - pitch 46 or 34
Protective cover Viking 3 - for 4 power terminal block - pitch 26
Protective cover Viking 3 - for 4 power terminal block - pitch 46
Black felt-tip marker pen - indelebile for marking
Felt marker pen - for temporary tracing
Equipotential bonding connector - busbar system from Ø 12 to 16 mm
Equipotential bonding connector - busbar system from Ø 18 to 22 mm
Equipotential bonding connector - busbar system from Ø 28 to 32 mm
Shunt Viking 3 - for power terminal blocks pitch 55
Line taps - capacity per tap 2x10 mm² - w. 19.5 mm - strip of 10 separable
Line taps - capacity per tap 2x16 mm² - w. 21 mm - strip of 10 separable
Line taps - capacity per tap 2x25 mm² - w. 21.5 mm - strip of 10 separable
Line taps - capacity per tap 2x35 mm² - w. 25 mm - strip of 10 separable
Line taps - capacity per tap 2x6 mm² - w. 15 mm - strip of 10 separable
Line tap - non-shear - with feet - capacity per tap 2x16 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x25 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x50 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x75 mm² - hexagonal head