German to French std adaptor - 2P+E - 16 A - with safety shutters - white
British to French/German std adaptor - 2P+E - 16/13 A - safety shutters - white
US to European std adaptor - 2P - with safety shutters - white
European to US std adaptor - 2P - with safety shutters - white
USB Type A / USB Type C adaptor - gateway between USB Type A devices and USB Type C devices
3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
Multi-outlet extension with tablet support - German standard - 3x2P+E + 2 USB Type A - switched - 1.5 m cord -white/grey
Multi-outlet extension with tablet support - German standard - 3x2P+E + 2 USB Type A - switched - 1.5 m cord - black
Clipssable office multioutlet 4 outlets 2 USB ports cable 1,5m
Dual USB car charging socket - 2.1 A
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - white
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - black
Equipotential bonding connector - busbar system from Ø 12 to 16 mm
Equipotential bonding connector - busbar system from Ø 18 to 22 mm
Equipotential bonding connector - busbar system from Ø 28 to 32 mm
Protected socket - German std - 2P+E + 2xRJ 45 socket - volt surge protector
Dimmable night lamp - high luminosity LED - auto/manual mode - white
Dimmable night lamp - high luminosity LED - auto/manual mode - black
Spotlight with battery - 2 high luminosity LED - min. life 1.5 hours - white
Night light with LED - with light sensitive sensor - 230 V
2P+E extension - 16 A with ring - German standard - plastic - black - bulk
2P+E extension - German standard - IP 44 rubber - bulk
3x2P+E extension - German std - IP 44 with caps - rubber
3x2P+E extension - German std - IP 44 with plug inserted - rubber