Mobile infrared configuration tool LVS2
Sr universal remote control
Remote control device
Control interface for autotest/adressable luminaires LVS2 230 V~
3.5" touch screen controller LVS2
Repeater LVS2 230 VA - 50/60 Hz - class II
Socket outlet Mosaic - German std - 2P ELV screw terminal - 1 mod.antimicrobial
Buzzer Mosaic - 12-24-48 V DC - 2 modules
Signaling devices for corridors: Corridor display unit - 10 character display - one side
Signaling devices for corridors: Corridor display unit - 10 character display - double sided
Overdoor corridor lights for Alarm, presence and toilett call to be connected to room terminal
Interface for reporting information: BUS/SCS interface - for nurse call - transfer of information
Hand-held remote control unit for calling nurse
Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control
Manipulator for call, lighting control and roller shutters
220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
Room terminal with indicators and pushbuttons for call and presence
Room terminal with alphanumerical display with pushbuttons for call and presence
Mosaic door unit for nurse call for communication with the rooms
Secondary SCS console for nursing room in addition to the console reference 076609
BUS SCS extension for information communication between 2 SCS BUS nurse call systems
Nurse station terminal with LCD display
Logiciel de supervision pour BAES ADR Legrand
Virtual configuration software for SCS BUS nurse call to be used with reference 076616