Standard LED emergency luminaire Twinspot - non autotest - 2 x 450 lm - 1h
Standard LED emergency luminaire Twinspot - non autotest - 2 x 750 lm - 1h
Autotest/adressable LED emergency luminaire Twinspot - 2 x 750 lm - 1h
LED portable lamp -manual switching ON/OFF - 3 levels - IP44 - IK07 - Class II
Weatherproof LED portable safety lamp - specially designed for safety interventions in electrical rooms
Standard LED emergency luminaire Twinspot - non autotest - 2 x 1250 lm - 1h
Gigabit PoE switch with 4 ports and 1 uplink port for placing on a shelf or a wall
Gigabit PoE switch with 4 ports and 1 uplink port for placing on a shelf or a wall
Wi-Fi access point for proximity commercial or residential buildings
Gigabit managed ethernet PoE switch with 10 RJ45 ports and 2 SFP .
Gigabit managed ethernet PoE switch with 26 RJ45 ports and 2 SFP .
Standard LED emergency luminaire Twinspot - non autotest - 2 x 500 lm - 2h
PoE (Power over Ethernet) switch with 10 / 100Mbps, 8 PoE ports and 1 uplink non-POE port and power supply of 24V-100W.
Plug and play Wi-Fi access point for small and medium-size enterprises 802.11b/g/n
Switch 6 ports Gigabit PoE with 1 uplink port and 1 SFP fiber port
Standard LED emergency luminaire Twinspot - non autotest - 2 x 300 lm - 1h