-
Number of command positions
-
Number of switch positions
-
Number of switch positions
-
Colour button
-
Colour button
-
Colour button
-
Suitable for number of built-in signal lights
-
Colour button
-
Colour button
-
Colour button
-
Colour lens
-
Colour lens
-
Colour lens
-
Colour lens
-
Colour lens
-
Construction type lens
-
With light source
-
Type of lamp socket
-
Number of indicator lights
-
Diameter cap
-
Diameter cap
-
Diameter cap
-
Material
-
Hole diameter
-
Hole diameter
-
Colour indicator light cap
-
Colour indicator light cap
-
Rated operating voltage Ue
-
Rated operating voltage Ue
-
Rated operating voltage Ue
-
Type of electric connection
-
Type of button
-
Type of button
-
Suitable for emergency stop
-
Suitable for emergency stop
-
Suitable for illumination
-
Suitable for illumination
-
Degree of protection (NEMA)
-
With protective cover
-
Labelled
-
Type of lens
-
Labelled
-
Switching function latching
-
Switching function latching
-
Spring-return
-
Spring-return
-
Type of control element
-
Type of control element
-
Type of control element
-
With front ring
-
With front ring
-
Material front ring
-
Colour front ring
-
Colour front ring
-
Colour front ring
-
Colour front ring
-
Unlocking method
-
Unlocking method
-
Unlocking method
-
Colour control element
-
Colour control element
-
Colour control element
-
Colour control element
-
Colour control element
-
Degree of protection (IP), front side
-
Degree of protection (IP), front side
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Estimated bulb life
-
Estimated bulb life
-
Colour
-
Halogen free
Osmoz non Illuminated stay-put mushroom head - push-turn - black Ø32
Osmoz non Illuminated stay-put mushroom head - push-turn - red Ø32
Osmoz non Illuminated stay-put mushroom head - push-turn - black Ø40
Osmoz non Illuminated stay-put mushroom head - push-turn - red Ø40
Osmoz non Illuminated stay-put mushroom head - push-turn emergency stop - red Ø40
Osmoz one-piece pilot light with integrated LED to be used without electrical block - white - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - red - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - green - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - blue - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - yellow - 130 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - white 230 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - red 230 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - green 230 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - blue 230 V~
Osmoz one-piece pilot light with integrated LED to be used without electrical block - yellow 230 V~
Osmoz non Illuminated standard handle selector switch - 3 stay-put positions - black
Osmoz non illum standard handle selector switch -3 positions spring return right to 0
Osmoz non illum standard handle selector switch - 3 positions spring return left to 0
Osmoz non Illuminated standard handle selector switch - 3 stay-put positions - red
Osmoz Illuminated standard handle selector switch - 3 stay-put positions 45° - red
Osmoz illum standard handle selector switch - 3 positions spring return to 0 - red
Osmoz illum standard handle select switch - 3 position spring return right to 0 - red
Osmoz non Illuminated standard handle selector switch - 3 stay-put positions - green
Osmoz illum standard handle select switch -3 position spring return right to 0 -green