Document holder - flexible transparent plastic - self adhesive - 320x220 mm
Air circulation kit - 160 mᄈ/h - for heat regulation
Blanking plate - length 684 mm - 38 modules
Cutter clamp tool for Marina cabinets to stretch and cut the steel strips - supplied in briefcase
Resistance heater - for enclosure - pulsated air 230 V~ - 350 W
Resistance heater - for enclosure - pulsated air 230 V~ - 150 W
Kit of 2 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets up to 600 mm height
Kit of 3 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets form 700 mm height upwards
Screws - CBL Z 5.5 x 16 - self-tapping screw
Screws - CBL Z 5.5 x 19 - self-drilling tapping screw
LED lighting kit equipped with a move sensor for installation inside Atlantic or Marina cabinets
Touch-up brush - RAL 7035
Nut with CBL screw 6x10 for fixing equipment on C profile rail
Room thermostat - for enclosure heating - 12 to 250 V~
Stand - for fixing Marina cabinets height 1000-1200 on floor
Screw head 4.8 mm x 16 - self-drilling/tapping for Ø3.3 mm
M6-10 HF screw - with contact washer
Resistance heater - for enclosure - 120/240 V~/= - 20 W
Resistance heater - for enclosure - 120/240 V~/= - 50 W
Resistance heater - for enclosure - 120/240 V~/= - 100 W
Resistance heater - for enclosure - 120/240 V~/= - 150 W
Door contact - for cabinets - 6 A - 250 V
Door stop for Atlantic metal cabinets
Cutting rail C-profile - L. 2 m