Resistance heater - for enclosure - 120/240 V~/= - 150 W
Open document holders - self adhesive - 310x200x18 mm - RAL 7035
Open document holders - self adhesive - 230x130x18 mm - RAL 7035
Screw head 4.8 mm x 16 - self-drilling/tapping for Ø3.3 mm
M6-10 HF screw - with contact washer
Wall mounting lugs (4) - for Atlantic cabinets - zamak - max. load 300 kg
Wall mounting lugs (4) - for Atlantic cabinets - steel - max. load 300 kg
Wall mounting brackets (4) - for Atlantic stainless steel enclosure 304L - 300 kg
Wall mounting lugs (4) - for Marina cabinets height 300 - max. load 100 kg
Wall mounting lugs (4) - for Marina cabinets height 400/1200 - max. load 150 kg
Stand - for fixing Marina cabinets height 400-800 on floor
Door stop for Atlantic metal cabinets
M8 threaded rod - for rear fixing of Marina cabinets from 400 mm
Clip nuts for perforated plates - for M4 screws
Clip nuts for perforated plates - for M5 screws
Clip nuts for perforated plates - for M6 screws
Aerosol paint spray - RAL 7035
Hygrostat - enclosure heating 230 V~ - 50/60 Hz - adjust humidity
Hygrostat/thermostats - enclosure 230 V~ - 50/60 Hz - adjust temp+humidity
Cage nuts M4
Cage nuts M5
Cage nuts M6
Lifting brackets M14 - for Marina enclosures - max. load 500 kg
Screw caps - for isolation of screw head 4.8 mm inside the trunking