-
Cover model
-
Height baseboard duct
-
Height baseboard duct
-
Height baseboard duct
-
Suitable for wall duct width
-
Fastening provision
-
Application
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Depth plinth skirting duct
-
Transparent
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Curing process
-
Suitable for depth of wall duct
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Material
-
Inner width
-
Material
-
Material
-
Material quality
-
Equipped with
-
Material quality
-
Material quality
-
Shape
-
Angle
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
With thread
-
Suitable for circuit integrity
-
Mounting method installation unit
-
Mounting method
-
Material sleeve
-
Packaging
-
Decoration
-
Volume
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Net weight
-
Type of fastening
-
With screw
-
Thread size (metric)
-
With protective foil
-
Number of permanent partitions
-
With protective foil
-
Number of plug-in partitions
-
With brush
-
Drill hole diameter
-
Drill hole diameter
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Self boring
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Fitted with door or cover
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/030667-LEGRAND-1000.jpg)
Link accessory for plug-in ceiling rose and trunking
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-648904-WEB-R.jpg)
Mini trunking with adhesive 1 compartment, 16x16mm. White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/031701-LEGRAND-1000.jpg)
Adaptator for mounting Mosaic frames cat.no 031611, alongside the mini-trunking thickness 12,5mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/031702-LEGRAND-1000.jpg)
Adaptator for mounting Mosaic frames cat.no 031613 or 031621, alongside the mini-trunking thickness 12,5mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/031703-LEGRAND-1000.jpg)
Adaptator for mounting Mosaic frames cat.no 031614 or 031622, alongside the mini-trunking thickness 12,5mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/031704-LEGRAND-1000.jpg)
Adaptator for mounting Mosaic frames cat.no 031611, alongside the mini-trunking thickness 12,5mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/031702_pw_95692.jpg)
Adaptator for mounting Mosaic frames cat.no 031613 or 031621, alongside the mini-trunking thickness 16mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/031706-LEGRAND-1000.jpg)
Adaptator for mounting Mosaic frames cat.no 031614 or 031622, alongside the mini-trunking thickness 16mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/031707-LEGRAND-1000.jpg)
Adaptator for mounting Mosaic frames cat.no 031611, alongside the mini-trunking thickness 20mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/031708-LEGRAND-1000.jpg)
Adaptator for mounting Mosaic frames cat.no 031613 or 031621, alongside the mini-trunking thickness 20mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/031709-LEGRAND-1000.jpg)
Adaptator for mounting Mosaic frames cat.no 031614 or 031622, alongside the mini-trunking thickness 20mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/030654-LEGRAND-1000.jpg)
Plug-in ceiling rose unit for DLPlus mini-trunking
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/030326-LEGRAND-1000.jpg)
Junction box for DLPlus mini-trunking 110x110x50mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/030336-LEGRAND-1000.jpg)
Junction box for DLPlus mini-trunking 150x150x65mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/030316-LEGRAND-1000.jpg)
Junction box for DLPlus mini-trunking 75x75x35mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/030221-LEGRAND-1000.jpg)
Variable internal-external angle for DLPlus mini-trunking 20x125mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/030251-LEGRAND-1000.jpg)
Variable internal-external angle for DLPlus mini-trunking 32x12,5mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/030281-LEGRAND-1000.jpg)
Variable internal-external angle for DLPlus mini-trunking 40x20mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/030291-LEGRAND-1000.jpg)
Variable internal angle for DLPlus mini-trunking 60x20mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/030291_pw_94875.jpg)
Variable internal angle for DLPlus mini-trunking 75x20mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/033325-LEGRAND-1000.jpg)
Variable internal-external angle for DLPlus mini-trunking 16x16mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/030292-LEGRAND-1000.jpg)
Variable external angle for DLPlus mini-trunking 60x20mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/030302-LEGRAND-1000.jpg)
Variable external angle for DLPlus mini-trunking 16x16mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/031211-LEGRAND-1000.jpg)
End cap for DLPlus mini-trunking 40x20mm. White