USB Type A / USB Type C adaptor - gateway between USB Type A devices and USB Type C devices
3-in-1 USB cable - allows to connect/charge/synchronize 3 types of devices with only one cable
Multi-outlet extension with tablet support - German standard - 3x2P+E + 2 USB Type A - switched - 1.5 m cord -white/grey
Multi-outlet extension with tablet support - German standard - 3x2P+E + 2 USB Type A - switched - 1.5 m cord - black
Clipssable office multioutlet 4 outlets 2 USB ports cable 1,5m
Multi-outlet plug with 4 lateral outlets 2P 2,5a
Multi-outlet plug for bed corner with 2 lateral outlets 2P 2,5a with USB A+C and smartphone support
Multi-outlet extension sch 4x2P+T + 4x2P 6A corner TV surge protection 2m 1,5mm2 black
2P+E extension - 16 A with ring - German standard - plastic - black - bulk
2P+E extension - German standard - IP 44 rubber - bulk
3x2P+E extension - German std - IP 44 with caps - rubber
3x2P+E extension - German std - IP 44 with plug inserted - rubber
2P+E extension - 16 A - German std -plastic straight outlet -black -gencod label
2P+E extension - 16 A - German std - plastic straight outlet - white - bulk
2P+E extension - 16 A with ring - German standard - plastic - grey - bulk
2P+E extension - 16 A with ring - German standard - plastic - white - bulk
2P+E extension - German standard - rubber - with cable gland
2P+E multi-socket octopus extension leads - German std - rubber - 0.8 m
2P+E extension - German standard - IP 44 rubber - gencod labelling
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - white
2P extension - 6 A - plastic with extraction ring - white - gencod labelling
Rubber extension 2 pin + earth fornt exit IP44 IK08
2P+E extension - 16 A - German std - plastic straight outlet - white - gencod
2P+E extension - German standard - rubber - bulk