Room terminal with indicators and pushbuttons for call and presence
Room terminal with alphanumerical display with pushbuttons for call and presence
Mosaic door unit for nurse call for communication with the rooms
Secondary SCS console for nursing room in addition to the console reference 076609
BUS SCS extension for information communication between 2 SCS BUS nurse call systems
Nurse station terminal with LCD display
Power supply - 24 V - 2 A - 48 W - 8 modules
SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
Virtual configuration software for SCS BUS nurse call to be used with reference 076616
Nurse call software for PC traceability of events with reference 076617
Modular nurse call interface for traceability software reference 076618 - 2 modules
Modular interface for nurse call to send information back to the DECT system - 2 modules
6-way transfer unit Mosaic 6 modules for remote call transfer
Nurse station terminal for Mosaic call system
Pull-cord switch Mosaic - with ejectable pull cord - white antimicrobial
Mosaic shunt plug for bio-medical alarm waiting to be used with 077150 socket
Room controller for 3 rooms with Mosaic Call System
Hand-held remote control unit for nurse calling, ambient&reading lighting control, up&down button and i/o button
Fixing accessory for flag fixing of a nurse call corridor display
Inclined plane for fixing console reference 076611 alone on table
Inclined plane for fixing console reference 076611 with a speaker unit on table
Projecting frame for desks, door units and audio units for renovation
Interface for connection between a PC and a BUS SCS nurse call installation with reference 076615
Mosaic table console for 6 displays, reference 076660 maximum - 36 modules