FILTERS
Clear all
Category
Technical characteristics
-
Nominal voltage
-
Type of accessory/spare part
-
Nominal current
-
Accessory
-
Material
-
Spare part
-
Material quality
-
Method of operation
-
Model
-
Surface protection
-
Surface protection
-
Surface protection
-
Power
-
Surface finishing
-
RAL-number (similar)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Height
-
Depth
-
Type of load
-
Colour
-
Colour
-
Colour
-
Halogen free
LEGRAND
-
REF. 040187
Cord switch - 2P - 2 A - 250 V~ - fluorescent - white spotted
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 040192
Cord switch - 2P - 2A - 250 V~ - coloured - white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 040193
Cord switch - 2P - 2A - 250 V~ - coloured - olg gold
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 040194
Cord switch - 2P - 2A - 250 V~ - coloured - black
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 040175
Door contact switch - 1P - 2 A - 250 V - normally closed contactor
You can only compare 4 products, you must remove 1 to add this one