Screw-on base - for Colson cable ties
Plug base - for Colson cable ties - standard - Ø8 mm drilling
Base - for Colring cable ties max. width 4.6 mm - self-adhesive - colourless
Base - for Colring cable ties max. width 4.6 mm - self-adhesive - black
Base - for Colring cable ties max. width 20 mm - self-adhesive - black
Base - for Colring cable ties max. width 4.6 mm - screw mounting
Base - for Colring cable ties max. width 9 mm - screw mounting
Base - for Colring cable ties max width 4.6 mm - clip-on
Tool Colson - for tightening and strip cut of Colson cable ties
P 46 tool - for Colring cable ties max. width 4.6 mm
Identification plate - for Colring cable ties max. width 4.6 mm - colourless
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 4 - yellow
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 0 - black
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 1 - brown
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 2 - red
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 3 - orange
Colson automatic tool - used for crimping and cutting off the excess strap close to the head of Colson cable ties
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 5 - green
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 6 - blue
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 7 - purple
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 8 - grey
Marker CAB 3 - for wiring 0.15 to 0.5 mm² - number 9 - white
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - number 0 - black
Marker CAB 3 - for wiring 0.5 to 1.5 mm² - number 1 - brown