-
Rated voltage
-
Rated current In
-
Rated voltage
-
Rated voltage
-
Rated current In
-
End plate model
-
Rated current In
-
End plate model
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated voltage
-
Rated current In
-
Type of accessory/spare part
-
Rated current In
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Permitted cable diameter
-
Permitted cable diameter
-
Permitted cable diameter
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Number of connection clamps
-
Partition model
-
Direction of coding
-
Partition model
-
Number of bridged clamps
-
Number of bridged clamps
-
Number of bridged clamps
-
Direction of coding
-
Number of bridged clamps
-
Number of bridged clamps
-
Number of inlets
-
Explosion-tested version 'Ex e'
-
Explosion-tested version 'Ex e'
-
Modular spacing
-
Modular spacing
-
Material
-
Pin diameter
-
Type of latching
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Pin diameter
-
Type of latching
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
With connection cable
-
Self adhesive mounting
-
Snap in
-
Tackable
-
With transparent cover
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Tackable
-
Type of electric connection
-
Length
-
Type of electrical connection 1
-
Type of electrical connection 1
-
Type of electrical connection 1
-
Model
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Type of electrical connection 2
-
Type of electrical connection 2
-
Type of electrical connection 2
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of levels
-
With shock protection
-
Number of levels
-
With shock protection
-
Number of levels
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Insulated
-
Insulated
-
Type of inlet
-
Imprint
-
Thickness
-
Thickness
-
Imprint
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Waterproof
-
Waterproof
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Number of poles
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Closing plate required
-
Material insulation body
-
Type of slitting
-
Internally connected stages
-
Internally connected stages
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
With integrated test socket
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Inflammability class of insulation material according to with UL94
-
Cover attachment
-
With cover
-
Interlockable
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Connection type
Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 5,6,8,10
Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 12,15
Separation /insulation divider Viking 3 -screw-2entries/2outlets / disconnect-pitch 6
Separation /insulation divider Viking 3 - screw connection - 2 levels
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/1 outlet
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 entries/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 levels
End cap Viking 3 - fr spring terminal blocks - pitch 6 - disconnect type
Separation / insulation divider Viking 3-spring-1or2 entries / 1or2 outlets -pitch 5,6
Separation / insulation divider Viking 3 - spring connection - 2 levels
Separation barrier Viking 3 - for power terminal block - pitch 26
Shielding bar Viking 3 - screw/spring - L. 1 m - 10x3 mm
Screening continuity bracket - screw - 1 entry/1 outlet - pitch 5,6,8,10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 10
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12
Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 15
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - brown
Bridging combs Viking 3 - 3 levels- screw - 12 blocks / pitch 5 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 10 - blue
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 12 - blue
Shunt Viking 3 - for power terminal blocks pitch 36 And 42
Marker label sheet Viking 3 - blank marker - for blocks pitch 5 mm
Marker label sheet Viking 3 - blank marker - for blocks pitch 6 mm