-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Nominal thread size metric/PG
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Wrench width
-
Material
-
Nominal thread size inch/gas pipe thread
-
Material quality
-
Surface protection
-
Model
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Hexagon angular dimension
-
Pitch thread
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Suitable for cable diameter
-
Glass-fibre reinforced
-
Thread type
-
With strain relief
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Thread length
-
Bend radius protection/trumpet flare
-
With locknut
-
With locknut
-
Snapping in opening
-
Multi seal area
-
Shock resistant
-
Flat cable coupling
-
Type of sealing
-
Separable screw gland
-
For armoured cable
-
EMC-version
-
Screened
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
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
Cable gland plastic - IP 68 - ISO 16 - clamping capacity 4-8 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 12 - clamping capacity 4-6 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 20 - clamping capacity 8-12 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 40 - clamping capacity 22-32 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 25 - clamping capacity 13-18 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 32 - clamping capacity 19-25 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 63 - clamping capacity 34-44 mm - RAL 7001
Cable gland plastic - IP 68 - ISO 50 - clamping capacity 30-35 mm - RAL 7001
Locking nut - plastic - IP 55 - M 12 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 16 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 20 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 25 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 32 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 40 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 50 x 1.5 - Grey RAL 7035
Locking nut - plastic - IP 55 - M 63 x 1.5 - Grey RAL 7035
Nylon nut RAL 9011 m 12x1,5
Nylon nut RAL 9011 m 16x1,5
Nylon nut RAL 9011 m 20x1,5
Nylon nut RAL 9011 m 25x1,5
Nylon nut RAL 9011 m 32x1,5
Nylon nut RAL 9011 m 40x1,5
Nylon nut RAL 9011 m 50x1,5
Black nylon nut m 63x1,5