-
Nominal voltage
-
Primary voltage
-
Nominal voltage
-
With name plate
-
Loudness
-
Loudness
-
Loudness
-
Loudness
-
Housing material
-
Type of current
-
Wireless
-
Material
-
Type of current
-
Type of current
-
Material
-
Housing material quality
-
Secondary voltage 1
-
Shape
-
Shape
-
Secondary voltage 2
-
Secondary amperage 1
-
Length
-
Length
-
Secondary amperage 2
-
Length
-
Surface mounting
-
Mounting method
-
Mounting method
-
Mounting method
-
Electricity consumption
-
Width in number of modular spacings
-
Max. output power
-
Mounting method
-
Electricity consumption
-
Built-in battery
-
Type of tone
-
Surface protection housing
-
With lighting
-
Surface protection housing
-
Type of transformer
-
Built-in transformer
-
Built-in transformer
-
With complemantary luminous signal
-
Flush-mounted installation
-
Modular version
-
Short-circuit protected
-
Temperature protection
-
Number of modules (module system)
-
Number of modules (module system)
-
Housing colour
-
Housing colour
-
Housing colour
-
Housing colour
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
RAL-number
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
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Color finish - variant digital tool (General Data)
-
Regulation Type (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack2)
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
Buzzer Mosaic - 8 V~ - 2 modules
Buzzer Mosaic - 230 V~ - 2 modules
Bell push label holder - surface-mount - 230V-2A -IP30 -classII
Bell push - surface-mounting - 24 V - 2 A - IP 30 - class III
Bell push+label holder - surface-mount - 24V-2A universal - IP44-IK05- class III
Chime Arteor - 230 V - 73 dB - 1 melody - white
Chime Arteor - 230 V - 73 dB - 1 melody - magnesium
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Electromechanical chime - 8-12 V~
Electromechanical chime - 230 V~ chime
Electromechanical chime - 230 V~ chime with transformer
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white
Buzzer Arteor - 230 V - 2 modules - magnesium
Buzzer Arteor - 230 V - 2 round modules - magnesium
Buzzer Arteor - 230 V - 1 module - magnesium
Transformer for chimes - 230 V / 12 V-8 V
Netatmo Smart Video Doorbell PRO