-
Loudness
-
Loudness
-
Loudness
-
Housing material
-
Wireless
-
Type of current
-
Type of current
-
Type of current
-
Wireless
-
Mounting method
-
Mounting method
-
Electricity consumption
-
Mounting method
-
Electricity consumption
-
Width in number of modular spacings
-
Built-in battery
-
Built-in battery
-
Max. transmission range
-
Max. transmission range
-
Max. transmission range
-
Max. transmission range
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Number of modules (module system)
-
Number of modules (module system)
-
Housing colour
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
RAL-number
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
Number of ringtones
-
Number of ringtones
-
Number of ringtones
-
Number of ringtones
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
With voice command
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Regulation Type (Pack1)
-
Battery ou Accumulator (Pack1)
-
IEC code (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Color finish - variant digital tool (General Data)
-
Battery ou Accumulator (Pack1)
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Electromechanical chime - 8-12 V~
Comfort radio kit, wireless chime and doorbell, round, white, 100m radio range and 15 melodies
Comfort radio kit, 230V plug-in chime and wireless doorbell, round, white, 100m radio range and 15 melodies
Advanced radio kit, wireless chime and doorbell, white, 200m radio range, Led flash, mp3 customizable melodies
Advanced chimes and doorbell + 230V plug-in chime, 200m radio range, White, Led flash, mp3 customizable melodies
Infrared passage sensor with radio transmission to COMFORT or ADVANCED chimes
Standard radio kit, wireless chime and doorbell, white, radio operating range 50m and 32 melodies
Chime Arteor - 230 V - 73 dB - 1 melody - white