-
Number of fibres
-
Type of connector connection 1
-
Type of connector connection 1
-
Outer diameter sheath single fibre
-
Fibre type
-
Fibre type
-
Outer diameter sheath single fibre
-
Type of connector connection 2
-
Category
-
Category
-
Type of connector connection 2
-
Category
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
Anti-kink sleeve
-
APC-version connection 1
-
APC-version connection 2
-
Cable type
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Flame retardant according to EN 50265-2-1
-
Flame retardant according to IEC 60332-1-2
-
Low smoke according to AS/NZS 1660.5.2
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-3
-
Low smoke according to EN IEC 61034-2
-
Halogen free according to EN IEC 60754-2
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
RAL-number
-
RAL-number
-
RAL-number
-
Communication rank type
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 1m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 2m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 3m
Patch cord fibre optic OM4 multimode 50/125μm LC/LC duplex 5m
Pre-configured LC Uniboot to MDC patch cord OM4 LSZH aqua 1 meter
Pre-configured LC Uniboot to MDC patch cord OM5 LSZH lime 1 meter
Pre-configured LC Uniboot to MDC patch cord OS2 LSZH yellow 1 meter
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 1 meter
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 2 meters
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 3 meters
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 5 meters
Pre-configured MDC to MDC patch cord OS2 LSZH aqua 1 meter
Pre-configured MDC to MDC patch cord OS2 LSZH aqua 2 meters
Pre-configured MDC to MDC patch cord OS2 LSZH aqua 3 meters
Pre-configured MDC to MDC patch cord OS2 LSZH aqua 5 meters
Pre-configured MDC to MDC patch cord OM5 LSZH aqua 1 meter