-
Type of connector connection 1
-
Number of fibres
-
Number of fibres
-
Number of fibres
-
Number of fibres
-
Type of connector connection 1
-
Number of fibres
-
Number of fibres
-
Type of tube
-
Type of tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Number of fibres per tube
-
Fibre type
-
Outer diameter sheath single fibre
-
Outer diameter sheath single fibre
-
Category
-
Type of connector connection 2
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Anti-kink sleeve
-
With rodent protection
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable width approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
Cable height approx.
-
APC-version connection 1
-
UV resistant
-
APC-version connection 2
-
Material outer sheath
-
Specification material outer sheath
-
Cable type
-
Cable type
-
Colour outer sheath
-
With strain relief
-
Longitudinal water blocking cable
-
Longitudinal water blocking cable
-
Radial water blocking cable
-
Cable metal free
-
Flame retardant according to EN 50265-2-1
-
Cable geometry
-
Flame retardant according to IEC 60332-1-2
-
Flame retardant according to IEC 60332-3-21 (Cat A F/R)
-
Flame retardant according to IEC 60332-3-22 (Cat A)
-
Low smoke according to AS/NZS 1660.5.2
-
Flame retardant according to IEC 60332-3-23 (Cat B)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Flame retardant according to IEC 60332-3-25 (Cat D)
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-3
-
Reaction-to-fire according to EN 13501-6: Class
-
Reaction-to-fire according to EN 13501-6: Smoke production
-
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles
-
Reaction-to-fire according to EN 13501-6: Acidity
-
Circuit integrity according to IEC 60331-23
-
Circuit integrity according to IEC 60331-25
-
Circuit integrity according to EN 50200
-
Oil resistant according to EN IEC 60811-404
-
Resistant to chemicals
-
Low smoke according to EN IEC 61034-2
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Outer diameter approx.
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Min. permitted bending radius, stationary application/permanent installation
-
Max. tensile strength during installation
-
Max. tensile strength during installation
-
Max. tensile strength during installation
-
Suitable for underground installation
-
Blow in
-
Weight
-
Weight
-
Weight
-
Weight
-
Fibre optic cable colour coding according to S-12 Skanova standard
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
RAL-number
-
Communication rank type
Pre-configured LC Uniboot to MDC patch cord OM4 LSZH aqua 1 meter
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 1 meter
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 2 meters
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 3 meters
Pre-configured MDC to MDC patch cord OM4 LSZH aqua 5 meters
Trunk cable assembly, LSZH, 24 fibers, multimode OM4, CCA, 10 meters
Trunk cable assembly, LSZH, 24 fibers, multimode OM4, CCA, 20 meters
Trunk cable assembly, LSZH, 24 fibers, multimode OM4, CCA, 30 meters
Trunk cable assembly, LSZH, 24 fibers, multimode OM4, CCA, 40 meters
Trunk cable assembly, LSZH, 24 fibers, multimode OM4, CCA, 50 meters
Fibre optic cable OM4 Tight Buffer 6 Cores Indoor/Outdoor LSZH Euroclass Dca s2 d2 a1 reel 500m
Fibre optic cable OM4 Tight Buffer 6 Cores Indoor/Outdoor LSZH Euroclass Dca s2 d2 a1 reel 1000m
Fibre optic cable OM4 Tight Buffer 12 Cores Indoor/Outdoor LSZH Euroclass Dca s2 d2 a1 reel 1000m
Fibre optic cable OM4 Tight Buffer 24 Cores Indoor/Outdoor LSZH Euroclass Dca s2 d2 a1 reel 1000m
Fibre optic cable OM4 loose tube 4 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1
Fibre optic cable OM4 loose tube 8 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1
Fibre optic cable OM4 loose tube 12 cores indoor/outdoor LSZH Euroclass Dca s2 d2 a1