-
Nominal voltage
-
Folding
-
Extendable
-
Material
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Model
-
Number of socket outlets British Standard BS1363
-
With built-in USB power supply
-
Degree of gloss
-
Degree of gloss
-
Degree of gloss
-
Number of socket outlets French standard type E
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Number of socket outlets Italian standard type P40 L/F
-
Over voltage protection
-
Mains filter
-
Number of HDMI-connections
-
Number of HDMI-connections
-
Number of D-Sub sockets 15-pole
-
Number of USB connections
-
Number of USB connections
-
Number of audio connections
-
Number of CAT 5E connections
-
Number of CAT 6 connections
-
Number of CAT 6 connections
-
Number of CAT 6 connections
-
Number of CAT 6 connections
-
Number of CAT 6A connections
-
Number of empty module positions
-
Number of miniature circuit breakers (MCB)
-
Diameter
-
With on/off switch
-
Width
-
Width
-
Height
-
Height
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Label space/information surface
Incara Multilink wall equipped with 3 sockets SCH 1 USB A+C 15W 4 RJ45 CAT UTP 2m cord with plug
Incara Multilink wall equipped with 3 sockets SCH 1 USB A+C 15W 4 RJ45 CAT UTP 2m cord with plug
Incara Multilink wall equipped with 3 sockets FB 1 USB A+C 15W 4 RJ45 CAT FTP 2m cord with plug
Incara Multilink equipped with 2 sockets SCH 1 USB A+C 15W 1 RJ45 CAT6 UTP 1 HDMI 2.0 and 2m cord with plug
Incara Multilink equipped with 1 socket SCH 1 USB A+C 15W and 2m cord with plug
Incara Multilink equipped with 2 sockets SCH 1 USB A+C 15W and 2m cord with plug
Incara Multilink equipped with 2 sockets SCH 1 USB A+C 15W 1 RJ45 CAT6 UTP 1 HDMI 2.0 and 2m cord with plug
Incara Multilink equipped with 1 socket SCH 1 USB A+C 15W and 2m cord with plug
Incara Multilink equipped with 2 sockets SCH 1 USB A+C 15W and 2m cord with plug
Incara Multilink equipped with 2 sockets SCH 1 USB A+C 15W 1 RJ45 CAT6 UTP 1 HDMI 2.0 and 2m cord with plug
Incara Multilink equipped with 1 socket SCH 1 USB A+C 15W and 2m cord with plug
Incara Multilink equipped with 2 sockets SCH 1 USB A+C 15W and 2m cord with plug
Incara Multilink wall equipped with 2 sockets SCH 1 USB C 30W Power Delivery 2m cord with plug