Hinges (2) - for boxes 130x130 up to 270x170 mm
Hinges (2) - for boxes 310x240 mm and 360 x 270 mm
Kit of 2 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets up to 600 mm height
Kit of 3 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets form 700 mm height upwards
Internal door - for cabinets height 400 x width 300 - height 341 x width 236 mm
Internal door - for cabinets height 500 x width 400 - height 441 x width 336 mm
Internal door - for cabinets height 600 x width 400 - height 541 x width 336 mm
Internal door - for cabinets height 700 x width 500 - height 642 x width 436 mm
Internal door - for cabinets height 800 x width 600 - height 742 x width 536 mm
Internal door - for cabinets height 1000 x width 800 - height 942 x width 736 mm
Internal door - for cabinets height 1200 x width 800 - height 942 x width 736 mm
Internal doors - for Marina enclosures 1400x800 mm
Internal doors - for Marina enclosures 1600x800 mm
Internal doors - for Marina enclosures 1800x800 mm
Internal door - for Atlantic cabinet height 1200 mm x width 800 mm - RAL 7035
Internal door - for Atlantic cabinet height 600 mm x width 400 mm - RAL 7035
Internal door - for Atlantic cabinet height 1200 mm x width 600 mm - RAL 7035
Internal door - for Atlantic cabinet height 400 mm x width 300 mm - RAL 7035
Internal door - for Atlantic cabinet height 1000 mm x width 600 mm - RAL 7035
Internal door - for Atlantic cabinet height 500 mm x width 400 mm - RAL 7035
Internal door - for Atlantic cabinet height 700 mm x width 500 mm - RAL 7035
Internal door - for Atlantic cabinet height 800 mm x width 600 mm - RAL 7035
Internal door - for Atlantic cabinet height 1000 mm x width 800 mm - RAL 7035
19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 600 mm