Fixomega - for symmetrical rail EN 60715 - for M4 screw
Screws - CBL Z 5.5 x 16 - self-tapping screw
Screws - CBL Z 5.5 x 19 - self-drilling tapping screw
Padlocking - for fitting on cabinets knob or lock
Padlock adaptor - for Marina cabinets from height 400 mm - stainless steel
Locking latch - for Marina cabinets
Metal rebate lock - 6.5 mm male triangle - metal
Metal rebate lock - 8 mm male triangle - metal
Metal rebate lock - 11 mm male triangle - metal
Metal rebate lock - double bar - metal
Locking latch - for Atlantic one door cabinet
Document holder - flexible transparent plastic - self adhesive - 320x220 mm
Roof ventilator - with motor - 600 m mᄈ/h - IP23 - IK08 - RAL 7035
Air circulation kit - 160 mᄈ/h - for heat regulation
Metal louvre - IP32 - IK10 - 138x138 mm - RAL 7035
Metal louvre - IP32 - IK10 - 248x248 mm - RAL 7035
19" 42 U Altis cabinet with framed glass door - 2000 x 800 x 600 mm
19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 800 mm
19" 42 U Altis cabinet with framed glass door - 2000 x 800 x 800 mm
Plain plate - for cabinets height 600 x width 500 mm
Plain plate - for cabinets height 1200 x width 600 mm
Touch-up brush - RAL 7035
Cable entry plate - for Atlantic cabinets width 600/800 mm - IP43 with brush
Room thermostat - for enclosure heating - 12 to 250 V~