Screws - CBL Z 5.5 x 16 - self-tapping screw
Screws - CBL Z 5.5 x 19 - self-drilling tapping screw
Document holder - flexible transparent plastic - self adhesive - 320x220 mm
Air circulation kit - 160 mᄈ/h - for heat regulation
Touch-up brush - RAL 7035
Room thermostat - for enclosure heating - 12 to 250 V~
Resistance heater - for enclosure - pulsated air 230 V~ - 350 W
Resistance heater - for enclosure - pulsated air 230 V~ - 150 W
Cutter clamp tool for Marina cabinets to stretch and cut the steel strips - supplied in briefcase
Nut with CBL screw 6x10 for fixing equipment on C profile rail
Blanking plate - length 684 mm - 38 modules
Kit of 2 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets up to 600 mm height
Kit of 3 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets form 700 mm height upwards
Internal door - for cabinets height 400 x width 300 - height 341 x width 236 mm
Internal door - for cabinets height 500 x width 400 - height 441 x width 336 mm
Internal door - for cabinets height 600 x width 400 - height 541 x width 336 mm
Internal door - for cabinets height 700 x width 500 - height 642 x width 436 mm
Internal door - for cabinets height 800 x width 600 - height 742 x width 536 mm
Internal door - for cabinets height 1000 x width 800 - height 942 x width 736 mm
Internal door - for cabinets height 1200 x width 800 - height 942 x width 736 mm
Internal doors - for Marina enclosures 1400x800 mm
Internal doors - for Marina enclosures 1600x800 mm
Internal doors - for Marina enclosures 1800x800 mm
Internal door - for Atlantic cabinet height 1200 mm x width 800 mm - RAL 7035