Blanking plate - length 684 mm - 38 modules
Resistance heater - for enclosure - pulsated air 230 V~ - 350 W
Resistance heater - for enclosure - pulsated air 230 V~ - 150 W
Cutter clamp tool for Marina cabinets to stretch and cut the steel strips - supplied in briefcase
Screws - CBL Z 5.5 x 16 - self-tapping screw
Screws - CBL Z 5.5 x 19 - self-drilling tapping screw
Kit of 2 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets up to 600 mm height
Kit of 3 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets form 700 mm height upwards
Document holder - flexible transparent plastic - self adhesive - 320x220 mm
Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
Air circulation kit - 160 mᄈ/h - for heat regulation
Rail to be cut - symmetrical - depth 7.5 mm - with oblongs - L. 2 m
Rail to be cut - symmetrical - depth 15 mm - with oblongs - L. 2 m
Resistance heater - for enclosure - 120/240 V~/= - 20 W
Resistance heater - for enclosure - 120/240 V~/= - 50 W
Resistance heater - for enclosure - 120/240 V~/= - 100 W
Resistance heater - for enclosure - 120/240 V~/= - 150 W
Door contact - for cabinets - 6 A - 250 V
Open document holders - self adhesive - 310x200x18 mm - RAL 7035
Open document holders - self adhesive - 230x130x18 mm - RAL 7035
Screw head 4.8 mm x 16 - self-drilling/tapping for Ø3.3 mm
M6-10 HF screw - with contact washer
Earth braid - capacity 6 mm²
Earth braid - capacity 16 mm²