Support lug - for cabinets - for protection copper bar
Set of 4 slides for depth adjustment for Atlantic metal cabinets depth 250 mm
Set of 4 slides for depth adjustment for Atlantic metal cabinets depth 300 mm
Slides (4) - for Atlantic cabinets depth 400 mm - for depth adjustment
M8 threaded rod - for rear fixing of Marina cabinets from 400 mm
Clip nuts for perforated plates - for M4 screws
Clip nuts for perforated plates - for M5 screws
Clip nuts for perforated plates - for M6 screws
LED lighting kit equipped with a move sensor for installation inside Atlantic or Marina cabinets
Resistance heater - for enclosure - 120/240 V~/= - 20 W
Resistance heater - for enclosure - 120/240 V~/= - 50 W
Resistance heater - for enclosure - 120/240 V~/= - 100 W
Resistance heater - for enclosure - 120/240 V~/= - 150 W
Door contact - for cabinets - 6 A - 250 V
Open document holders - self adhesive - 310x200x18 mm - RAL 7035
Open document holders - self adhesive - 230x130x18 mm - RAL 7035
Screw head 4.8 mm x 16 - self-drilling/tapping for Ø3.3 mm
M6-10 HF screw - with contact washer
Cutting rail C-profile - L. 2 m
Supports (2) - for 45° rail slope - with 4 M6 screws, nuts, washers
Wall mounting lugs (4) - for Atlantic cabinets - zamak - max. load 300 kg
Wall mounting lugs (4) - for Atlantic cabinets - steel - max. load 300 kg
Wall mounting brackets (4) - for Atlantic stainless steel enclosure 304L - 300 kg
Wall mounting lugs (4) - for Marina cabinets height 300 - max. load 100 kg