19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 600 mm
19" 42 U Altis cabinet with framed glass door - 2000 x 800 x 600 mm
19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 800 mm
19" 42 U Altis cabinet with framed glass door - 2000 x 800 x 800 mm
Atlantic metal cabinet - horizontal version - 300 x 400 x 160 mm - 1 door
Atlantic metal cabinet - vertical version - 500 x 400 x 160 mm - 1 door
Atlantic metal cabinet - vertical version - 600 x 500 x 200 mm - 1 door
Atlantic metal cabinet - vertical version - 700 x 500 x 200 mm - 1 door
Atlantic metal cabinet - vertical version with glass door and external dimensions 600x400x200 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 800x600x250 mm
Atlantic metal cabinet - vertical version - 1200 x 600 x 300 mm - 1 door
Atlantic metal cabinet - vertical version with glass door and external dimensions 1000x600x300 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 1200x800x400 mm
Atlantic metal cabinet - square version - 500 x 500 x 200 mm - 1 door
Atlantic metal cabinet - vertical version with glass door and external dimensions 1400x800x400 mm
Atlantic metal cabinet - square version with glass door and external dimensions 600x600x250 mm
Atlantic metal cabinet - horizontal version - 400 x 600 x 200 mm - 1 door
19" 42 U Altis cabinet - interior assembly kit - IP55 for a 1000 kg/m³ load
19" 42 U Altis cabinet - set of uprights (x2) 42 U
19" 42 U Altis cabinet -m 14 lifting rings - set of 4 - for a 1000 kg/m³ load
Atlantic stainless steel 304L cabinet 300x200x160mm - IP66 IK10 - 1 door
Atlantic stainless steel 304L cabinet 400x300x200mm - IP66 IK10 - 1 door
Atlantic stainless steel 304L cabinet 500x400x200mm - IP66 IK10 - 1 door
Atlantic stainless steel 304L cabinet 600x400x200mm - IP66 IK10 - 1 door