Fixomega - for symmetrical rail EN 60715 - for M4 screw
Lina 25 rail - for cabinets width 300 mm - L. 243 mm
Lina 25 rail - for cabinets width 400 mm - L. 343 mm
Lina 25 rail - for cabinets width 500 mm - L. 443 mm
Lina 25 rail - for cabinets width 600 mm - L. 543 mm
Lina 25 rail - for cabinets width 800 mm - L. 743 mm
Symmetrical rail Lina25 Height 15 for box width 1000
Symmetrical rail Lina25 Height 15 for box width 1200
Set of 2 side panels - for 19" 42 U Altis cabinets 2000 x 800 mm
Set of 2 side panels - for 19" 42 U Altis cabinets 2000 x 600 mm
Rail to be cut - EN 60715 - asymmetrical - L. 2 m
Rail to be cut - EN 60715 - symmetrical - depth 7.5 mm - L. 2 m
Rail to be cut - symmetrical - depth 15 mm - th. 1.5 mm - L. 2 m
Adaptor - for mounting on asymmetrical rail equipment fitting on sym. rail
Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x400 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x500 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 600x400 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 700x500 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 800x600 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x400 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x500 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 600x400 - metal finish - RAL 7035