Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
Plinth for Atlantic E cabinet - 800x300 - RAL 7016
Lina 25 perforated plate - for Marina enclosures - height 800 x width 800 mm
Lina 25 perforated plate - for Marina enclosures - height 1000 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 800 x width 800 mm
Lina 12.5 plate - for Marina enclosures - height 1000 x width 800 mm
Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x400 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x500 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 600x400 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 700x500 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 800x600 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - metal finish - RAL 7035
Marina 1460x800x463mm - IP66 IK10
Marina 1660x800x463mm - IP66 IK10
Marina 1860x800x463mm - IP66 IK10
Earth braid - capacity 6 mm²
Earth braid - capacity 16 mm²
Earth braid - capacity 30 mm²
Modular chassis to compose - Modular metal faceplate height 300 width 800 with rail
Modular chassis to compose - Full metal faceplate height 300 width 500
Modular chassis to compose - Full metal faceplate height 300 width 600