Set of 2 side panels - for 19" 42 U Altis cabinets 2000 x 800 mm
Set of 2 side panels - for 19" 42 U Altis cabinets 2000 x 600 mm
Industrial box - plastic - IP55 - IK08 - opaque cover - 359x265x154 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x75x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x130x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 155x110x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 180x140x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 310x240x124 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x140 mm
Industrial box - plastic - IP55 - IK08 - opaque cover - 310x240x160 mm
Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x400 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x500 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 600x400 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 700x500 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 800x600 - plastic finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x400 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 500x500 - metal finish - RAL 7035
Ready to use modular chassis for Atlantic and Marina cabinets - 600x400 - metal finish - RAL 7035