Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
Roof ventilator - with motor - 600 m mᄈ/h - IP23 - IK08 - RAL 7035
Metal louvre - IP32 - IK10 - 138x138 mm - RAL 7035
Metal louvre - IP32 - IK10 - 248x248 mm - RAL 7035
Clip nuts for cabinet frame and crosspieces - M6 screw
Clip nuts for cabinet frame and crosspieces - M8 screw
Hinged glass door - for cabinets - IP54 - width 300 x height 400 mm
Hinged glass door - for cabinets - IP54 - width 400 x height 400 mm
Hinged glass door - for cabinets - IP54 - width 500 x height 500 mm
Rail Lina 25-Galvanized steel-symmetrical-15 mm depth-For enclosure width 800 mm
Roof ventilator - with motor - 1000 m mᄈ/h - IP23 - IK08 - RAL 7035
Ventilator with metal louvre - IP 32 - IK 10 - 30/160 m/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 40/160 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 120/160 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 240/450 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 400/900 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 550/1200 mᄈ/h - RAL 7035
Plastic louvre - IP 44 - 150x150 mm - with filter G 3 - RAL 7035
Plastic louvre - IP 54 - 250x250 mm - with filter G 3 - RAL 7035
Plastic louvre - IP 54 - 325x325 mm - with filter G 3 - RAL 7035
Aerator gland - IP 66 - IK 08 - drilling Ø 40.5 mm
Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø15 mm
Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø30.5 mm
Rail to be cut - symmetrical - depth 7.5 mm - with oblongs - L. 2 m