Metal louvre - IP32 - IK10 - 248x248 mm - RAL 7035
Roof ventilator - with motor - 600 m mᄈ/h - IP23 - IK08 - RAL 7035
Metal louvre - IP32 - IK10 - 138x138 mm - RAL 7035
Industrial box - plastic - IP55 - IK08 - opaque cover - 359x265x154 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x75x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x130x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 155x110x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 180x140x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 310x240x124 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x140 mm
Industrial box - plastic - IP55 - IK08 - opaque cover - 310x240x160 mm
Roof ventilator - with motor - 1000 m mᄈ/h - IP23 - IK08 - RAL 7035
Ventilator with metal louvre - IP 32 - IK 10 - 30/160 m/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 40/160 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 120/160 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 240/450 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 400/900 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 550/1200 mᄈ/h - RAL 7035
Plastic louvre - IP 44 - 150x150 mm - with filter G 3 - RAL 7035
Plastic louvre - IP 54 - 250x250 mm - with filter G 3 - RAL 7035