Hinges (2) - for boxes 130x130 up to 270x170 mm
Hinges (2) - for boxes 310x240 mm and 360 x 270 mm
Key for rebate lock - 6 mm square female - metal
Key for rebate lock - 6.5 mm male triangle - metal
Key for rebate lock - 8 mm male triangle - metal
Key for rebate lock - 11 mm male triangle - metal
Key for rebate lock - double bar - metal
Padlocking - for fitting on cabinets knob or lock
Padlock adaptor - for Marina cabinets from height 400 mm - stainless steel
Locking latch - for Marina cabinets
Metal rebate lock - 6.5 mm male triangle - metal
Metal rebate lock - 8 mm male triangle - metal
Metal rebate lock - 11 mm male triangle - metal
Metal rebate lock - double bar - metal
Locking latch - for Atlantic one door cabinet
Cylinder key - set of 2 keys 2433 A
Key multi size for rebate lock - metal
Industrial box - plastic - IP55 - IK08 - opaque cover - 359x265x154 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x75x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x130x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 155x110x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 180x140x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 220x170x86 mm