Hinges (2) - for boxes 130x130 up to 270x170 mm
Hinges (2) - for boxes 310x240 mm and 360 x 270 mm
Key for rebate lock - 6 mm square female - metal
Key for rebate lock - 6.5 mm male triangle - metal
Key for rebate lock - 8 mm male triangle - metal
Key for rebate lock - 11 mm male triangle - metal
Key for rebate lock - double bar - metal
Padlocking - for fitting on cabinets knob or lock
Padlock adaptor - for Marina cabinets from height 400 mm - stainless steel
Locking latch - for Marina cabinets
Metal rebate lock - 6.5 mm male triangle - metal
Metal rebate lock - 8 mm male triangle - metal
Metal rebate lock - 11 mm male triangle - metal
Metal rebate lock - double bar - metal
Locking latch - for Atlantic one door cabinet
Mounting plate - for boxes 130x130 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 155x110 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 180x140 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 220x170 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 270x170 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 310x240 mm - galvanized steel - 1.5 mm thick
Wall mounting lugs (4) - for boxes from width 110 mm
Cylinder key - set of 2 keys 2433 A
Key multi size for rebate lock - metal