Hinges (2) - for boxes 130x130 up to 270x170 mm
Hinges (2) - for boxes 310x240 mm and 360 x 270 mm
Fixomega - for symmetrical rail EN 60715 - for M4 screw
Adaptor - for mounting on asymmetrical rail equipment fitting on sym. rail
Rail to be cut - EN 60715 - asymmetrical - L. 2 m
Rail to be cut - EN 60715 - symmetrical - depth 7.5 mm - L. 2 m
Rail to be cut - symmetrical - depth 15 mm - th. 1.5 mm - L. 2 m
Wall mounting lugs (4) - for boxes from width 110 mm
Mounting plate - for boxes 130x130 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 155x110 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 180x140 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 220x170 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 270x170 mm - galvanized steel - 1.5 mm thick
Mounting plate - for boxes 310x240 mm - galvanized steel - 1.5 mm thick
Lina 25 rail - for cabinets width 300 mm - L. 243 mm
Lina 25 rail - for cabinets width 400 mm - L. 343 mm
Lina 25 rail - for cabinets width 500 mm - L. 443 mm
Lina 25 rail - for cabinets width 600 mm - L. 543 mm
Lina 25 rail - for cabinets width 800 mm - L. 743 mm
Symmetrical rail Lina25 Height 15 for box width 1000
Symmetrical rail Lina25 Height 15 for box width 1200