Plinth - for Marina enclosures - height 170 mm
Plinth for Atlantic E cabinet - 600x300 - RAL 7016
Plinth for Atlantic E cabinet - 800x300 - RAL 7016
Metal document holder (for plans)-Internal dimensions:W. 425 x H. 275 x D. 50 mm
Earth braid - capacity 6 mm²
Earth braid - capacity 16 mm²
Earth braid - capacity 30 mm²
Rail to be cut - symmetrical - depth 7.5 mm - with oblongs - L. 2 m
Rail to be cut - symmetrical - depth 15 mm - with oblongs - L. 2 m
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm
Clip nuts for cabinet frame and crosspieces - M6 screw
Clip nuts for cabinet frame and crosspieces - M8 screw
Hinged glass door - for cabinets - IP54 - width 300 x height 400 mm
Hinged glass door - for cabinets - IP54 - width 400 x height 400 mm
Hinged glass door - for cabinets - IP54 - width 500 x height 500 mm
Rail Lina 25-Galvanized steel-symmetrical-15 mm depth-For enclosure width 800 mm