-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Number of auxiliary contacts as change-over contact
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
Isolating switch - DPX-IS 250 without release - 4P - 160 A - right-hand side handle
Isolating switch - DPX-IS 250 without release - 4P - 250 A - right-hand side handle
Isolating switch - DPX-IS 250 without release - 4P - 160 A - left-hand side handle
Isolating switch - DPX-IS 250 without release - 4P - 250 A - left-hand side handle
Isolating switch - DPX-IS 250 with release - 4P - 63 A - right-hand side handle
Isolating switch - DPX-IS 250 with release - 4P - 100 A - right-hand side handle
Isolating switch - DPX-IS 250 with release - 4P - 160 A - right-hand side handle
Isolating switch - DPX-IS 250 with release - 4P - 250 A - right-hand side handle
Isolating switch - DPX-IS 250 with release - 4P - 63 A - left-hand side handle
Isolating switch - DPX-IS 250 with release - 4P - 100 A - left-hand side handle
Isolating switch - DPX-IS 250 with release - 4P - 160 A - left-hand side handle
Isolating switch - DPX-IS 250 with release - 4P - 250 A - left-hand side handle
Isolating switch - DPX-IS 630 with release - 4P - 400 A - right-hand side handle
Isolating switch - DPX-IS 630 with release - 4P - 630 A - right-hand side handle
Isolating switch - DPX-IS 630 with release - 4P - 400 A - left-hand side handle
Isolating switch - DPX-IS 630 with release - 4P - 630 A - left-hand side handle
Isolating switch DPX-IS 630 without release, 4 poles,rated current of 400A with right-hand side handle
Isolating switch DPX-IS 630 without release, 4 poles,rated current of 630A with right-hand side handle
Isolating switch DPX-IS 630 without release, 4 poles,rated current of 400A with left-hand side handle
Isolating switch DPX-IS 630 without release, 4 poles,rated current of 630A with left-hand side handle