-
Cover model
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Material
-
Equipped with
-
Tackable
-
Max. conductor cross section
-
Shape
-
Shape
-
Max. conductor cross section
-
Shape
-
Max. conductor cross section
-
Max. conductor cross section
-
Tackable
-
Max. conductor cross section
-
Rated insulation voltage Ui
-
Mounting in the soil
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Mounting under water
-
Mounting method
-
For tube diameter
-
For tube diameter
-
For tube diameter
-
For tube diameter
-
For tube diameter
-
Inlet from the rear
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Type of housing feed-through
-
Type of housing feed-through
-
Type of housing feed-through
-
Circuit integrity
-
Circuit integrity
-
Transparent cover
-
Cover attachment
-
Cover attachment
-
Castable
-
With casting compound
-
Sealable
-
With screening
-
Weatherproof
-
Diameter
-
Diameter
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
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
Compact Plexo box with 10 membrane glands - IP55 IK07 - 80x43x34mm - grey RAL 7035
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø60 height 40 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 65x65x40 mm - grey RAL 7035
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Square Plexo box with 7 direct entry membrane glands and smooth faces - IP55 IK07 - 80x80x45 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries