-
Bus system KNX
-
Nominal end value of the scale
-
Bus system KNX-RF (Radio Frequent)
-
Measuring range
-
Measuring range
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Measuring range
-
Measuring range
-
Measuring range
-
Measuring range
-
Rated primary current
-
Bus system radio frequent
-
Transformer connection
-
Bus system LON
-
Bus system Powernet
-
Power loss
-
Power loss
-
Power loss
-
Other bus systems
-
Blind power meter
-
Radio frequent bidirectional
-
Model
-
With rotational speed meter
-
Overcurrent scale
-
Model
-
Model
-
Model
-
Model
-
Calibrated
-
Mounting method
-
Frequency meter
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Accuracy class
-
With shock protection
-
Accuracy class
-
Accuracy class
-
Pulse counter
-
Accuracy class
-
Pulse counter
-
Accuracy class
-
Reactive power
-
Voltmeter
-
Measuring mechanism
-
S0 impulse interface
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Opening diameter
-
Tariff switch
-
Effective power measurement device
-
Snap mounting
-
Max. needle deflection
-
Max. needle deflection
-
Measurement system
-
Secondary connection
-
Stay-set indicator
-
Number of primary inputs
-
Scales lighting
-
Scales lighting
-
Modular version
-
Modular version
-
Ampere meter
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Terminal marking indication
-
Halogen free
-
Prewired
-
Connection type
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-412045-WEB-R.jpg)
Multifunction measuring unit EMDX³ - rail mounting - 4 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/014600-LEGRAND-1000.jpg)
Ammeter - round barrel Ø56 mm - for fixing on door
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/014660-LEGRAND-1000.jpg)
Voltmeter - round barrel Ø56 mm - for fixing on door
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-15/LG-414918-WEB-R.jpg)
EMS CX3 measure module for 3 mono-phase electrical lines up to 63A with Rogowski current transformers.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-15/LG-414925-WEB-R.jpg)
EMS CX3 measure module for 1 three-phase electrical line up to 3 200A with open flexible Rogowski current transformers.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-15/LG-414927-WEB-R.jpg)
EMS CX3 measure module for 1 three-phase electrical line up to 6 300A with open flexible Rogowski current transformers.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/414919-LEGRAND-1000.jpg)
EMS CX3 measure module for 1 mono-phase electrical lines up to 63A with Rogowski current transformers.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/414920-LEGRAND-1000.jpg)
EMS CX3 measure module for 1 three-phase electrical lines up to 63A with Rogowski current transformers.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
EMS CX3 Three-phase measuring module for 5A current transformers.
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/004600-LEGRAND-1000.jpg)
Ammeter analogue Lexic - connected using a 5 A CT - fixing on rail
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/004602-LEGRAND-1000.jpg)
Ammeter analogue Lexic - direct connection - fixing on rail
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/014601_pw_96416.jpg)
Ammeter - square barrel 68x68 mm - for fixing on door
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/004664-LEGRAND-1000.jpg)
Digital frequency meter Lexic - 40-80 Hz display - 4 modules - fixing on rail
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-412047-WEB-R.jpg)
Multifunction measuring unit EMDX³ Access - door/solid faceplate mounting
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/014661-LEGRAND-1000.jpg)
Voltmeter - square barrel 68x68 mm - for fixing on door
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-412108-WEB-R.jpg)
Open Rogowski coil 630A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-412109-WEB-R.jpg)
Open Rogowski coil 1600A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-412110-WEB-R.jpg)
Open Rogowski coil 3200A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-412111-WEB-R.jpg)
Open Rogowski coil 6300A
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-15/LG-414921-WEB-R.jpg)
EMS CX3 measure module for 1 three-phase electrical line up to 125A with Rogowski current transformers
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-15/LG-414922-WEB-R.jpg)
EMS CX3 measure module for 1 three-phase electrical line up to 630A with open flexible Rogowski current transformers
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-15/LG-414924-WEB-R.jpg)
EMS CX3 measure module for 1 three-phase electrical line up to 1600A with open flexible Rogowski current transformers
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/412051-LEGRAND-1000.jpg)
Modular EMDX³ central data center LCD display with RS485 output and pulse - 4 modules
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/412053-LEGRAND-1000.jpg)
EMDX³ Premium network analyser for up to 4 optional units - door or faceplate mounting