-
Cover model
-
Transparent
-
Material
-
Material quality
-
Length
-
Length
-
Surface protection
-
Suitable for circuit integrity
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
With protective foil
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of plug-in partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/030007_pw_96131.jpg)
DLPlus Mini-Trunking 2 compartments with a central separation partition, 20x12,5mm. White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/030008-LEGRAND-1000.jpg)
DLPlus Mini-Trunking 1 compartment with a stop wire membrane, without separation partition, 20x12,5mm. White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/030014-LEGRAND-1000.jpg)
DLPlus Mini-Trunking 2 compartments with a central separation partition, 32x12,5mm. White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/030015-LEGRAND-1000.jpg)
DLPlus Mini-Trunking 1 compartment with a stop wire membrane, without separation partition, 32x12,5mm. White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/030027-LEGRAND-1000.jpg)
DLPlus Mini-Trunking 1 compartment with a stop wire membrane, without separation partition, 40x20mm. White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/030033-LEGRAND-1000.jpg)
DLPlus Mini-Trunking 3 compartments with a central separation partition, 75x20mm. White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-030098-WEB-R.jpg)
Cable guide 1 cable with adhesive, for cables of diameter 3 to 6mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-030099-WEB-R.jpg)
Cable guide 1 cable with adhesive, for cables of diameter 7 to 9mm
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/030114-LEGRAND-1000.jpg)
DLPlus Mini-Trunking 3 compartments with a central separation partition, 60x20mm. White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/030804-LEGRAND-1000.jpg)
DLPlus Mini-Trunking 1 compartment with a stop wire membrane, without separation partition, 32x16mm. White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-648905-WEB-R.jpg)
Mini trunking with adhesive 1 compartment, 20x12,5mm. White
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-30/LG-648906-WEB-R.jpg)
Mini trunking with adhesive 1 compartment, 32x16mm. White