Virtual configuration software for SCS BUS nurse call to be used with reference 076616
Nurse call software for PC traceability of events with reference 076617
Signaling devices for corridors: Corridor display unit - 10 character display - one side
Signaling devices for corridors: Corridor display unit - 10 character display - double sided
Overdoor corridor lights for Alarm, presence and toilett call to be connected to room terminal
Interface for reporting information: BUS/SCS interface - for nurse call - transfer of information
Hand-held remote control unit for calling nurse
Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control
Manipulator for call, lighting control and roller shutters
Power supply - 24 V - 2 A - 48 W - 8 modules
SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
Room terminal with indicators and pushbuttons for call and presence
Room terminal with alphanumerical display with pushbuttons for call and presence
Mosaic door unit for nurse call for communication with the rooms
Secondary SCS console for nursing room in addition to the console reference 076609
BUS SCS extension for information communication between 2 SCS BUS nurse call systems
Nurse station terminal with LCD display
Socket outlet Mosaic - German std - 2P ELV screw terminal - 1 mod.antimicrobial
Buzzer Mosaic - 12-24-48 V DC - 2 modules
Mosaic 1-module 230V 2A ejectable pull-tab for headboard wall light - antimicrobial white
Projecting frame for desks, door units and audio units for renovation
Interface for connection between a PC and a BUS SCS nurse call installation with reference 076615
Modular nurse call interface for traceability software reference 076618 - 2 modules
Modular interface for nurse call to send information back to the DECT system - 2 modules