FILTERS
Clear all
Category
Technical characteristics
-
Primary voltage
-
Nominal voltage
-
Bus system KNX
-
Bus system KNX-RF (Radio Frequent)
-
Loudness
-
Loudness
-
Loudness
-
Type of current
-
Housing material
-
Bus system radio frequent
-
Secondary voltage 1
-
Secondary voltage 1
-
Bus system LON
-
Secondary voltage 2
-
Secondary voltage 2
-
Secondary voltage 2
-
Secondary amperage 1
-
Bus system Powernet
-
Length
-
Max. output current
-
Length
-
Length
-
Other bus systems
-
Surface mounting
-
Radio frequent bidirectional
-
Model
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Max. output power
-
Max. output power
-
Width in number of modular spacings
-
Max. output power
-
Max. output power
-
Max. output power
-
Mounting method
-
Electricity consumption
-
Electricity consumption
-
Width in number of modular spacings
-
Built-in battery
-
Electricity consumption
-
Accuracy class
-
Max. power loss
-
Max. power loss
-
Reactive power
-
Type of transformer
-
Type of transformer
-
Approved according to PTB
-
Type of tone
-
S0 impulse interface
-
Tariff switch
-
Built-in transformer
-
Flush-mounted installation
-
With complemantary luminous signal
-
Modular version
-
Short-circuit protected
-
Temperature protection
-
Housing colour
-
Housing colour
-
With on/off switch
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Terminal marking indication
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Application store for download
-
Application store for download
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Application name
![title](/sites/g/files/ocwmcr531/files/ecat_assets/01-03-2024/06-30/LG-412172-WEB-R.jpg)
LEGRAND
EMDX³ with Netatmo
REF. 412172
Connected load shedder with Netatmo
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/004107_pw_92080.jpg)
LEGRAND
REF. 004101
Bell 230 V~ - 4/5 VA - 1 module
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr531/files/ecat_assets/01-03-2024/05-45/004110_pw_93783.jpg)
LEGRAND
REF. 004113
Buzzer 230 V~ - 4 VA - 1 module
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/01-15/004107-LEGRAND-1000.jpg)
LEGRAND
Lexic
REF. 004107
Bell - 230 V~ - 6 VA - 1 mod
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/413093-LEGRAND.jpg)
LEGRAND
REF. 413093
Ringer transformer - 230 V / 24-12 V - 24-18 VA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/413098-LEGRAND.jpg)
LEGRAND
REF. 413098
Safety transformer - 230 V / 12 or 24 V - 63 VA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/413092-LEGRAND-1000.jpg)
LEGRAND
REF. 413092
Ringer transformer - 230 V / 12-8 V - 24 VA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/413096-LEGRAND-1000.jpg)
LEGRAND
REF. 413096
Safety transformer - 230 V / 12 or 24 V - 25 VA
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-00/LG-413091-WEB-R.jpg)
LEGRAND
REF. 413091
Ringer transformer - 230 V / 12-8 V - 8 VA
You can only compare 4 products, you must remove 1 to add this one