-
Type of connector
-
Transparent
-
Category
-
Category
-
Category
-
Category
-
Category
-
Special tool necessary
-
Special tool necessary
-
Model
-
Suitable for round cable
-
Mounting method
-
Suitable for flat cable
-
Suitable for solid conductors
-
Suitable for litz wire conductor
-
Suitable for litz wire conductor
-
AWG-range
-
AWG-range
-
AWG-range
-
Screened
-
Screened
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Label space/information surface
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Entry membrane gland type
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-033753-WEB-R.jpg)
6 connectors RJ45 Category 5e UTP
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-033754-WEB-R.jpg)
6 connectors RJ45 Category 5e FTP
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-033763-WEB-R.jpg)
6 connectors RJ45 Category 6 UTP
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-033764-WEB-R.jpg)
6 connectors RJ45 Category 6 FTP
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-033765-WEB-R.jpg)
6 connectors RJ45 Category 6 STP
![title](/sites/g/files/ocwmcr531/files/ecat_assets/22-05-2024/12-15/LG-033773-WEB-R1.jpg)
6 connectors RJ45 Category 6A UTP
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-033775-WEB-R.jpg)
6 connectors RJ45 Category 6A STP
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-033785-WEB-R.jpg)
6 connectors RJ45 Category 8 STP
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-HDJ5E-78-WEB-L.png)
Premium High-Density Jack (HDJ) RJ45 connectors category 5e UTP clarity dark gray (set of 20)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-HDJ6-44-WEB-L.png)
Premium High-Density Jack (HDJ) RJ45 connectors category 6 UTP clarity yellow (set of 20)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-HDJ6-88-WEB-L.png)
Premium High-Density Jack (HDJ) RJ45 connectors category 6 UTP clarity white (set of 20)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-HDJS6A25-WEB-R.png)
Premium High-Density Jack (HDJ) RJ45 connectors category 6A STP clarity (set of 25)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-632910-WEB-R.png)
Set of 24 RJ45 connectors category 5e STP Keystone
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-632908-WEB-R.png)
Set of 24 RJ45 connectors category 6 FTP Keystone
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-632905-WEB-R.png)
Set of 24 RJ45 connectors category 6A STP Keystone
![title](/sites/g/files/ocwmcr531/files/ecat_assets/20-03-2024/13-15/LG-HDJ6A-00-WEB-L.jpg)
Premium High-Density Jack (HDJ) RJ45 connectors category 6A UTP clarity black (set of 20)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-HDJ6A-36-WEB-L.png)
Premium High-Density Jack (HDJ) RJ45 connectors category 6A UTP clarity blue (set of 20)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-HDJ6A-44-WEB-L.png)
Premium High-Density Jack (HDJ) RJ45 connectors category 6A UTP clarity yellow (set of 20)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-HDJS625-WEB-R.png)
Premium High-Density Jack (HDJ) RJ45 connectors category 6 STP clarity (set of 25)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-HDJ6-36-WEB-L.png)
Premium High-Density Jack (HDJ) RJ45 connectors category 6 UTP clarity blue (set of 20)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/20-03-2024/13-15/LG-HDJ6-00-WEB-L.jpg)
Premium High-Density Jack (HDJ) RJ45 connectors category 6 UTP clarity black (set of 20)
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-632909-WEB-R.png)
Set of 24 RJ45 connectors category 6 UTP Keystone
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-632911-WEB-R.png)
Set of 24 RJ45 connectors category 5e UTP Keystone
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/03-30/LG-632907-WEB-R.png)
Set of 24 RJ45 connectors category 6 STP Keystone