![](https://assets.legrand.com/pim/PHOTOS-WEB/ARNOULD/68/AR-68481-WEB-R.jpg)
1 gang reading light + switch single pole epure mat black
Art d'Arnould
LEGRAND
1 gang reading light + switch single pole epure mat black
REF. AR-68481
EAN.
3414971975712
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | No |
Suitable for built-in mounting | Yes |
Suitable for surface mounting | No |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Other |
Housing colour | Grey |
Material cover | Without cover |
Type of grid | Other |
Voltage type | AC |
Nominal voltage | 110-250 V |
Type of control gear | LED operating device voltage-controlled |
With control gear | No |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light sharing | Asymmetric |
Beam angle | Open beam/diffuse |
Light outlet | Direct |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK02 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
---|---|
Rated ambient temperature according to IEC 62722-2-1 | -5-25 °C |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Suitable for lamp power | 1-1 W |
Rated luminous flux according to IEC 62722-2-1 | 110 lm |
Colour of light | White |
Colour temperature | 3000-3000 K |
Width | 86 mm |
Height/depth | 393 mm |
Length | 393 mm |
Built-in length | 39 mm |
Built-in width | 86 mm |
Built-in height/depth | 39 mm |
Conductor cross section | 1.5 mm² |
Connection type | Screwed terminal |
Operation by Bluetooth | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-25 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
Estimated bulb life | 40000 h |
Halogen free | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1.5-15 mm² |
Cable nature for connection | Flexible or rigid |
With socket outlet | No |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Supplied remote control | No |
Auto switch | No |
Control mode | Wired |
Connected object | No |
Documentation
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_716560
(0.81 Mo)
SELECT AN ACTION